(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Falcon Wagon 1 Deep Level Drawer

Falcon Wagon 1 Deep Level Drawer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,892.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662V-W
FAW-662V-YG
FAW-672V-W
FAW-672V-YG
FAW-763V-W
FAW-763V-YG
FAW-773V-W
FAW-773V-YG
FAW-963V-W
FAW-963V-YG
FAW-973V-W
FAW-973V-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Trusco Code Number of Steps
(Level)
Internal dimensions: width x depth x height
(mm)
Caster Mass
(g)
Amount Of Content

฿ 17,892.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 White 416-4105 2 474×288×119 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 21700 1 unit

฿ 17,892.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 Young Green 416-4113 2 474×288×119 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 21700 1 unit

฿ 21,740.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 White 416-4229 2 624×388×119 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 28300 1 unit

฿ 21,740.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 Young Green 416-4237 2 624×388×119 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 28300 1 unit

฿ 20,657.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 White 416-4440 3 474×288×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 26600 1 unit

฿ 20,657.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 Young Green 416-4458 3 474×288×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 26600 1 unit

฿ 25,270.17

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 White 416-4563 3 624×388×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 34800 1 unit

฿ 25,270.17

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 Young Green 416-4571 3 624×388×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 34800 1 unit

฿ 26,479.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 White 416-4709 3 474×288×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 27100 1 unit

฿ 26,479.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 Young Green 416-4717 3 474×288×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 27100 1 unit

฿ 25,393.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 White 416-4849 3 624×388×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 35200 1 unit

฿ 25,393.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 Young Green 416-4857 3 624×388×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 35200 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
FAW-662V-W
FAW-662V-YG
FAW-672V-W
FAW-672V-YG
FAW-763V-W
FAW-763V-YG
FAW-773V-W
FAW-773V-YG
FAW-963V-W
FAW-963V-YG
FAW-973V-W
FAW-973V-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Trusco Code Number of Steps
(Level)
Internal dimensions: width x depth x height
(mm)
Caster Mass
(g)
Amount Of Content

฿ 17,892.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 White 416-4105 2 474×288×119 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 21700 1 unit

฿ 17,892.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 Young Green 416-4113 2 474×288×119 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 21700 1 unit

฿ 21,740.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 White 416-4229 2 624×388×119 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 28300 1 unit

฿ 21,740.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 Young Green 416-4237 2 624×388×119 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 28300 1 unit

฿ 20,657.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 White 416-4440 3 474×288×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 26600 1 unit

฿ 20,657.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 Young Green 416-4458 3 474×288×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 26600 1 unit

฿ 25,270.17

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 White 416-4563 3 624×388×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 34800 1 unit

฿ 25,270.17

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 Young Green 416-4571 3 624×388×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 34800 1 unit

฿ 26,479.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 White 416-4709 3 474×288×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 27100 1 unit

฿ 26,479.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 Young Green 416-4717 3 474×288×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 27100 1 unit

฿ 25,393.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 White 416-4849 3 624×388×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 35200 1 unit

฿ 25,393.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 Young Green 416-4857 3 624×388×119 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 35200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1