(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tool Wagon Best Economy Type TWBS-644S

Tool Wagon Best Economy Type TWBS-644S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 19,583.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWBS-644S-SB
TWBS-644S-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 19,583.48

STEEL WAGONS 1 Piece(s) 1 Day(s) Sky Blue 414-3728 1 unit

฿ 19,583.48

STEEL WAGONS 1 Piece(s) 1 Day(s) White 414-3736 1 unit

Basic Specifications

  • Frontage(mm)
    674.6
  • Depth(mm)
    406
  • Height(mm)
    883
  • Maximum Load(kg/unit)
    100
  • Details Type
    Slide shelf board type
  • Uniform Load Capacity(kg/stage)
    35 (Slide Shelf 25)
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    4
  • Features
    Easy assembly with a new steel band. A slide shelf can be drawn both backward and forward.
  • Shelf Board
    Shelf With Spill Preventer
  • Shelf Board Adjustment Pitch(mm)
    3 parts
  • Spill Preventer Height(mm)
    44
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    16700
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· Easy assembly with a new steel band.
· The slide shelf can be drawn both backward and forward.
· Easy assembly with a new steel band.
· It has a stopper to prevent the sliding shelf from coming out.
[Applications]
· Storage and transport of parts
· Storage and transportation of general purpose tool boxes

Part Number
TWBS-644S-SB
TWBS-644S-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 19,583.48

STEEL WAGONS 1 Piece(s) 1 Day(s) Sky Blue 414-3728 1 unit

฿ 19,583.48

STEEL WAGONS 1 Piece(s) 1 Day(s) White 414-3736 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to assemble with a new steel band.
●Sliding shelves can be drawn back and forth.

Specification

●Max Load Weight(kg/piece):100
●Equal Load Capacity(kg/stage):35(Sliding Shelf 25)
●W x D x H(mm):674.6 x 406 x 883
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)
●Shelf Board: Shelf board with fall prevention 
●Anti-Spill Height: 44mm
●Shelf Board Adjustable Pitch: 3 Locations

Materials

●Main Body: Steel 
●Caster Brackets: Steel 
●Wheel: Urethane