(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon Royal (with Top Board)

Tool Wagon Royal (with Top Board)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,856.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWR-202T-GR
TWR-202T-R
TWR-202T-SB
TWR-202T-W
TWR-211T-GR
TWR-211T-R
TWR-211T-SB
TWR-211T-W
TWR-402T-GR
TWR-402T-R
TWR-402T-SB
TWR-402T-W
TWR-411T-GR
TWR-411T-R
TWR-411T-SB
TWR-411T-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Details Type Trusco Code Shelf Board Adjustment Pitch
(mm)
Mass
(g)
Uniform Load Capacity: Shallow Type
(kg/stage)
Amount Of Content

฿ 10,113.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 80 [Greenish yellow] Greenish yellow Deep 2-level type 414-5968 104 13100 - 1 unit

฿ 10,113.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 80 Red Deep 2-level type 501-4531 104 13100 - 1 unit

฿ 10,113.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 80 Sky Blue Deep 2-level type 414-5976 104 13100 - 1 unit

฿ 10,113.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 80 White Deep 2-level type 414-5984 104 13100 - 1 unit

฿ 10,036.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 70 [Greenish yellow] Greenish yellow Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-5992 104 13000 20 1 unit

฿ 10,036.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 70 Red Shallow Model: 1 drawer + Deep Model: 1 drawer Type 510-3193 104 13000 20 1 unit

฿ 10,036.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 70 Sky Blue Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6000 104 13000 20 1 unit

฿ 10,036.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 70 White Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6018 104 13000 20 1 unit

฿ 8,887.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 80 [Greenish yellow] Greenish yellow Deep 2-level type 414-6115 95 10700 - 1 unit

฿ 8,887.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 80 Red Deep 2-level type 501-4573 95 10700 - 1 unit

฿ 8,887.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 80 Sky Blue Deep 2-level type 414-6123 95 10700 - 1 unit

฿ 8,887.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 80 White Deep 2-level type 414-6131 95 10700 - 1 unit

฿ 8,856.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 70 [Greenish yellow] Greenish yellow Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6140 95 10300 20 1 unit

฿ 8,856.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 70 Red Shallow Model: 1 drawer + Deep Model: 1 drawer Type 510-3231 95 10300 20 1 unit

฿ 8,856.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 70 Sky Blue Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6158 95 10300 20 1 unit

฿ 8,856.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 70 White Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6166 95 10300 20 1 unit

Basic Specifications

  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Features
    The upper shallow shelf is best suitable for arranging small articles, and the middle and lower shelves are for tools. According to articles to store and the purposes, shallow shelves (sold separately) can be increased or combined.
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Synthetic Rubber
  • Uniform Load Capacity: Top Plate(kg/stage)
    20
  • Uniform Load Capacity: Deep Type(kg/stage)
    30
  • Amount Of Content
    1 unit

Product Description

[Features]
· The shallow top tier is suitable for organizing small objects, and the middle and bottom tiers for tools.
· According to articles to store and the purposes, shallow shelves can be increased or combined. (Sold Separately)

Part Number
TWR-202T-GR
TWR-202T-R
TWR-202T-SB
TWR-202T-W
TWR-211T-GR
TWR-211T-R
TWR-211T-SB
TWR-211T-W
TWR-402T-GR
TWR-402T-R
TWR-402T-SB
TWR-402T-W
TWR-411T-GR
TWR-411T-R
TWR-411T-SB
TWR-411T-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Details Type Trusco Code Shelf Board Adjustment Pitch
(mm)
Mass
(g)
Uniform Load Capacity: Shallow Type
(kg/stage)
Amount Of Content

฿ 10,113.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 80 [Greenish yellow] Greenish yellow Deep 2-level type 414-5968 104 13100 - 1 unit

฿ 10,113.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 80 Red Deep 2-level type 501-4531 104 13100 - 1 unit

฿ 10,113.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 80 Sky Blue Deep 2-level type 414-5976 104 13100 - 1 unit

฿ 10,113.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 80 White Deep 2-level type 414-5984 104 13100 - 1 unit

฿ 10,036.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 70 [Greenish yellow] Greenish yellow Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-5992 104 13000 20 1 unit

฿ 10,036.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 70 Red Shallow Model: 1 drawer + Deep Model: 1 drawer Type 510-3193 104 13000 20 1 unit

฿ 10,036.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 70 Sky Blue Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6000 104 13000 20 1 unit

฿ 10,036.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 654 360 911 70 White Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6018 104 13000 20 1 unit

฿ 8,887.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 80 [Greenish yellow] Greenish yellow Deep 2-level type 414-6115 95 10700 - 1 unit

฿ 8,887.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 80 Red Deep 2-level type 501-4573 95 10700 - 1 unit

฿ 8,887.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 80 Sky Blue Deep 2-level type 414-6123 95 10700 - 1 unit

฿ 8,887.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 80 White Deep 2-level type 414-6131 95 10700 - 1 unit

฿ 8,856.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 70 [Greenish yellow] Greenish yellow Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6140 95 10300 20 1 unit

฿ 8,856.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 70 Red Shallow Model: 1 drawer + Deep Model: 1 drawer Type 510-3231 95 10300 20 1 unit

฿ 8,856.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 70 Sky Blue Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6158 95 10300 20 1 unit

฿ 8,856.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 589 320 856 70 White Shallow Model: 1 drawer + Deep Model: 1 drawer Type 414-6166 95 10300 20 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1