(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flex Wagon (Noise Suppression Type/Option)

Flex Wagon (Noise Suppression Type/Option)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,331.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FLW-813VYG
FLW-822VZW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Maximum Load
(kg/unit)
Color Details Type Trusco Code Shelf Board Adjustment Pitch
(mm)
Mass
(g)
Caster Diameter
(mm)
Shelf Material Post Material Wheel Material Amount Of Content

฿ 16,331.02

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 150 Young Green With 1 drawer stage 393-2265 25 22800 100 - - Elastomer Resin 1 unit

฿ 24,673.84

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 100 White 2 Separate Shallow Drawers 393-2419 - 35800 - Steel (Baked Melamine Coating) Steel (Chrome plating finish) Urethane 1 unit

Basic Specifications

  • Height(mm)
    880
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Features
    Pipes are adopted as posts for extremely easy assembly and shelf relocations. Ideal for managing tools and parts when installed next to a machine.
  • Specifications
    Caster (Silent Type): Universal Type 100 mm (2 Pieces) Universal Type (With Stopper) 100 mm (2 Pieces)
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    50
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Uniform Load Capacity: Shelf Plate(kg/stage)
    100
  • Uniform Load Capacity Drawer(kg/stage)
    10
  • Amount Of Content
    1 unit

Product Description

[Features]
· Comes with a handle to allow easy handling.

Part Number
FLW-813VYG
FLW-822VZW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Maximum Load
(kg/unit)
Color Details Type Trusco Code Shelf Board Adjustment Pitch
(mm)
Mass
(g)
Caster Diameter
(mm)
Shelf Material Post Material Wheel Material Amount Of Content

฿ 16,331.02

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 150 Young Green With 1 drawer stage 393-2265 25 22800 100 - - Elastomer Resin 1 unit

฿ 24,673.84

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 100 White 2 Separate Shallow Drawers 393-2419 - 35800 - Steel (Baked Melamine Coating) Steel (Chrome plating finish) Urethane 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1