(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drum Lifter

Drum Lifter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DL-01000

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    Single Hanger 0.5, Double Hanger 1.0
  • Size D(mm)
    60
  • Size H(mm)
    580
  • Trusco Code
    107-4423
  • Mass(g)
    3600
  • Features
    It is compact and lightweight drum can hanging tool that can be applied to any drum can with or without lid.
  • Intended Use
    Barrel hanging work
  • Amount Of Content
    1 unit
Part Number
DL-01000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,522.00

DRUMLIFTCLAMPS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    Single Hanger 0.5, Double Hanger 1.0
  • Size D(mm)
    60
  • Size H(mm)
    580
  • Trusco Code
    107-4423
  • Mass(g)
    3600
  • Features
    It is compact and lightweight drum can hanging tool that can be applied to any drum can with or without lid.
  • Intended Use
    Barrel hanging work
  • Amount Of Content
    1 unit

Product Description

Suspended clamp dedicated for drums that is easy to operate and holds securely.
[Features]
・ Compact and lightweight, it is a fishing tool dedicated for drums
・ It can be used for both drums with lids and drums without lids
・ Easy to operate and you can grab it just by inserting the drum lifter into the edge of the drum
・ You can remove it just by pushing the hook lever of the drum lifter down
・ The drum lifter is safe and secure, and the spring attached to the hook lever holds the grip of the drum stably when there is no load

Specifications of DL-01000

  • Product Model
    Hanging Clamp for Drum Container
  • Working Load Limit(t)
    Single Hanger 0.5, Double Hanger 1.0
  • Size D(mm)
    60
  • Size H(mm)
    580
  • Trusco Code
    107-4423
  • Mass(g)
    3600
  • Features
    It is compact and lightweight drum can hanging tool that can be applied to any drum can with or without lid.
  • Intended Use
    Barrel hanging work
  • Amount Of Content
    1 unit
Part Number
DL-01000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,522.00

DRUMLIFTCLAMPS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Dedicated lifting tool for compact and lightweight drum and it can be applicable to any drum with/without lid.

Usage

●Drum lifting work.

Specification

●Basic Working Load(t) Single Lifting:0.5
●Basic Working Load(t) Two Lifting:1.0
●Dimension(mm) D:60
●Dimension(mm) H:580
●SPQ(piece):1