(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VA-00500 |
VA-02000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Maximum Clamp Width (mm) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,245.00 ฿ 12,185.40 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 10 Day(s) | 0.5 | 22 | 45 | 214 | 52.5 | 114 | 242-1097 | 3100 | 1 unit | ||
฿ 22,602.00 ฿ 20,793.84 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 10 Day(s) | 2 | 36 | 60 | 356 | 79.5 | 170 | 242-1119 | 8200 | 1 unit |
Sling sling with safety lock.
[Features]
·Equipped with a safety lock to ensure that the chain sling remains locked even if the chain sling loosens when a suspended load lands on the ground.
·A standard model with a wide range of uses, convenient for vertical hanging and inversion work.
[Applications]
·As a slinging tool for lifting steel materials, steel plates, etc.
Part Number |
---|
VA-00500 |
VA-02000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Maximum Clamp Width (mm) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,245.00 ฿ 12,185.40 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 10 Day(s) | 0.5 | 22 | 45 | 214 | 52.5 | 114 | 242-1097 | 3100 | 1 unit | ||
฿ 22,602.00 ฿ 20,793.84 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 10 Day(s) | 2 | 36 | 60 | 356 | 79.5 | 170 | 242-1119 | 8200 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?