(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanging clamp PW type

Hanging clamp PW type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PW-500

  • Product Type
    Clamp for U Shaped Groove
  • Basic Working Load(t)
    0.5(0.25X2)
  • Minimum Clamp Width(mm)
    40
  • Maximum Clamp Width(mm)
    160
  • Size D(mm)
    78
  • Size H(mm)
    125
  • Dimension H2(mm)
    546
  • Size L(mm)
    458
  • Trusco code
    107-1998
  • Mass(g)
    12000
  • Features
    Effective dimensions are large, great for lifting reinforced concrete, long U-types, and L-types. When unloaded, the clamp arm is opened by the stopper mechanism, allowing 1 person to set 2 units simultaneously, making it very convenient. After applying clamp, once the stopper is pulled, teeth will automatically clamp down on the concrete using a lock spring, maintaining a hanging position, which allows for 1 person to do slinging work on their own. When releasing, once the upper hinge plate is pushed from above, the clamp arm will automatically lock into the "open" position.
  • Intended Use
    For lifting of U shaped concrete block.
  • Specifications
    For hanging secondary concrete products, 2 pieces in 1 set
  • Amount Of Content
    1 Set
Part Number
PW-500 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 30,202.00

฿ 27,785.84

LIFTING CLAMPS FOR CONCRETE M 1 Pack(s)

2 Pieces Per Package

14 Day(s) 1 Set

Basic Specifications

  • Product Type
    Clamp for U Shaped Groove
  • Basic Working Load(t)
    0.5(0.25X2)
  • Minimum Clamp Width(mm)
    40
  • Maximum Clamp Width(mm)
    160
  • Size D(mm)
    78
  • Size H(mm)
    125
  • Dimension H2(mm)
    546
  • Size L(mm)
    458
  • Trusco code
    107-1998
  • Mass(g)
    12000
  • Features
    Effective dimensions are large, great for lifting reinforced concrete, long U-types, and L-types. When unloaded, the clamp arm is opened by the stopper mechanism, allowing 1 person to set 2 units simultaneously, making it very convenient. After applying clamp, once the stopper is pulled, teeth will automatically clamp down on the concrete using a lock spring, maintaining a hanging position, which allows for 1 person to do slinging work on their own. When releasing, once the upper hinge plate is pushed from above, the clamp arm will automatically lock into the "open" position.
  • Intended Use
    For lifting of U shaped concrete block.
  • Specifications
    For hanging secondary concrete products, 2 pieces in 1 set
  • Amount Of Content
    1 Set

Product Description

[Features]
·It has a large usable size and is ideal for lifting reinforced concrete, long U-shapes, and L-shapes.
·This machine has a stopper structure that allows the clamp arm to open when there is no load, making it very convenient for one person to set two machines at the same time.
·After installing the clamp, when you pull the stopper, the lock spring automatically engages the teeth in the concrete and maintains the lifting position, allowing you to do the slinging work by yourself.
·When detaching, the top hinge plate is pressed from above, which automatically locks the clamp arms open.
[Applications]
·For hanging in a U-shaped groove.

Specifications of PW-500

  • Product Type
    Clamp for U Shaped Groove
  • Basic Working Load(t)
    0.5(0.25X2)
  • Minimum Clamp Width(mm)
    40
  • Maximum Clamp Width(mm)
    160
  • Size D(mm)
    78
  • Size H(mm)
    125
  • Dimension H2(mm)
    546
  • Size L(mm)
    458
  • Trusco code
    107-1998
  • Mass(g)
    12000
  • Features
    Effective dimensions are large, great for lifting reinforced concrete, long U-types, and L-types. When unloaded, the clamp arm is opened by the stopper mechanism, allowing 1 person to set 2 units simultaneously, making it very convenient. After applying clamp, once the stopper is pulled, teeth will automatically clamp down on the concrete using a lock spring, maintaining a hanging position, which allows for 1 person to do slinging work on their own. When releasing, once the upper hinge plate is pushed from above, the clamp arm will automatically lock into the "open" position.
  • Intended Use
    For lifting of U shaped concrete block.
  • Specifications
    For hanging secondary concrete products, 2 pieces in 1 set
  • Amount Of Content
    1 Set
Part Number
PW-500 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 30,202.00

฿ 27,785.84

LIFTING CLAMPS FOR CONCRETE M 1 Pack(s)

2 Pieces Per Package

14 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications