(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal screw type clamp (twist cam type, double eye type) PCA type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 19,753.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCA-075 SALE
PCA-1.5 SALE
PCA-3.5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size d2
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco code Mass
(g)
Amount Of Content

฿ 19,753.00

฿ 18,172.76

SCREW CLAMPS 1 Piece(s) 12 Day(s) 0.75 3 22 28 28 129 60 151 165-7283 2600 1 unit

฿ 26,119.00

฿ 24,029.48

SCREW CLAMPS 1 Piece(s) 12 Day(s) 1.5 3 42 35 35 150 70 184 106-5653 3700 1 unit

฿ 40,567.00

฿ 37,321.64

SCREW CLAMPS 1 Piece(s) 12 Day(s) 3.50 9 55 45 45 170 81 237 106-5661 7800 1 unit

Basic Specifications

  • Product Type
    Screw Type Groove
  • Features
    Versatile type that can be hung vertically, horizontally and horizontally. This is a self-tightening structure so it is very effective for lifting things with slopes such as I Type iron. It has a hex head for ratchet wrench on the screw head.
  • Intended Use
    For suspending and pulling steel material, and securing pieces.
  • Amount Of Content
    1 unit

Product Description

[Features]
·It is a versatile model that can be hung vertically, hung horizontally, and pulled horizontally.
·Since it has an automatic tightening structure, it is extremely effective for lifting objects with slopes such as I-shaped steel.
·Hexagonal screw head included for using a ratchet wrench.
[Applications]
·For lifting, pulling, and fixing pieces of steel.

Part Number
PCA-075 SALE
PCA-1.5 SALE
PCA-3.5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size d2
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco code Mass
(g)
Amount Of Content

฿ 19,753.00

฿ 18,172.76

SCREW CLAMPS 1 Piece(s) 12 Day(s) 0.75 3 22 28 28 129 60 151 165-7283 2600 1 unit

฿ 26,119.00

฿ 24,029.48

SCREW CLAMPS 1 Piece(s) 12 Day(s) 1.5 3 42 35 35 150 70 184 106-5653 3700 1 unit

฿ 40,567.00

฿ 37,321.64

SCREW CLAMPS 1 Piece(s) 12 Day(s) 3.50 9 55 45 45 170 81 237 106-5661 7800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications