(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Suspension Dedicated Clamp, HSMY Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 23,589.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HSMY-1 SALE
HSMY-2 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Basic Working Load
(t)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco code Mass
(g)
Amount Of Content

฿ 23,589.00

฿ 21,701.88

LATERAL LIFTING CLAMPS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1.0(0.5X2) 97 70 119 106-5921 4600 1 Set

฿ 29,629.00

฿ 27,258.68

LATERAL LIFTING CLAMPS 1 Pack(s)

2 Pieces Per Package

Same day 2.0(1.0X2) 110 75 130 106-5939 7200 1 Set

Basic Specifications

  • Product Type
    Horizontal Hanging Clamp
  • Minimum Clamp Width(mm)
    3
  • Maximum Clamp Width(mm)
    35
  • Size D(mm)
    20
  • Features
    Clamp suitable for lifting and moving steel plates, incorporating the safety of the clamp into the convenience of the conventional hacker. The tip of the clamp is wedge shaped, so it can be easily inserted into the hanging load.
  • Intended Use
    For horizontal movement of iron planking. Designed especially for suspending steel plate horizontally.
  • Specifications
    2 pcs. 1 Set
  • Amount Of Content
    1 Set

Product Description

[Features]
・ A clamp that incorporates the safety of a clamp into the convenience of a conventional hacker and is suitable for lifting and moving steel plates.
・ The clamp tip is wedge shaped for simply attaching to the lifting load.
[Applications]
・ For horizontal movement of the steel road plate.
・ Specially dedicated to horizontal lifting of steel plates.

Part Number
HSMY-1 SALE
HSMY-2 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Basic Working Load
(t)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco code Mass
(g)
Amount Of Content

฿ 23,589.00

฿ 21,701.88

LATERAL LIFTING CLAMPS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1.0(0.5X2) 97 70 119 106-5921 4600 1 Set

฿ 29,629.00

฿ 27,258.68

LATERAL LIFTING CLAMPS 1 Pack(s)

2 Pieces Per Package

Same day 2.0(1.0X2) 110 75 130 106-5939 7200 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications