(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ECX-1 |
ECX-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Maximum Clamp Width (mm) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,754.00 ฿ 12,653.68 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 1 | 22 | 45 | 110 | 53 | 116 | 107-2013 | 1900 | 1 unit | ||
฿ 18,489.00 ฿ 17,009.88 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | Same day | 2 | 25 | 50 | 134 | 60 | 146 | 107-2021 | 3800 | 1 unit |
[Features]
· Small/lightweight dedicated clamp for horizontal lifting.
· Makes raising work easy.
· The clamp includes a locking spring preventing detaching while unloaded.
[Applications]
· For raising/transporting steel sections.
Part Number |
---|
ECX-1 |
ECX-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Maximum Clamp Width (mm) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,754.00 ฿ 12,653.68 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 1 | 22 | 45 | 110 | 53 | 116 | 107-2013 | 1900 | 1 unit | ||
฿ 18,489.00 ฿ 17,009.88 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | Same day | 2 | 25 | 50 | 134 | 60 | 146 | 107-2021 | 3800 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?