(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Lifting Clamp (Working Load 0.07 to 2 t) (G-350-2-16)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G-1-3-25 SALE
G-2-5-35 SALE
G-350-2-16
G-500-3-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 32,645.91

฿ 28,708.81

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 1 3 25 25 283 67 133 394-0608 5600 1 unit

฿ 43,671.15

฿ 38,089.98

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 2 5 35 40 347 78 148 423-2259 10000 1 unit

฿ 19,909.40

LATERAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.35 2 16 22 177 37 72 394-0616 1400 1 unit

฿ 26,690.81

฿ 23,696.10

LATERAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.5 3 20 25 225 45 95 394-0624 2900 1 unit

Basic Specifications

  • Product Type
    Horizontal Hanging Clamp
  • Features
    This clamp is great for the vertical suspension or rolling over of structural steel. Can be used for short-faced objects like structural steel.
  • Intended Use
    Structural steel (angled steel, channeled steel, I-beams, H-beams), for horizontal suspension work such as steel frames, bridges, iron/steel structures, steel sheets, and steel beams.
  • Specifications
    With Latch Type Locking Device
  • Amount Of Content
    1 unit

Product Description

[Features]
· Clamp suitable for lifting and inverting steel sections.
· Usable also with short‑faced sections such as I-shaped steel.
[Applications]
· For horizontal lifting work for steel sections (angle steel, U‑shaped / I‑shaped / H‑shaped steel), steel frames, bridges, iron/steel structures, steel plates, etc.

Part Number
G-1-3-25 SALE
G-2-5-35 SALE
G-350-2-16
G-500-3-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 32,645.91

฿ 28,708.81

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 1 3 25 25 283 67 133 394-0608 5600 1 unit

฿ 43,671.15

฿ 38,089.98

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 2 5 35 40 347 78 148 423-2259 10000 1 unit

฿ 19,909.40

LATERAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.35 2 16 22 177 37 72 394-0616 1400 1 unit

฿ 26,690.81

฿ 23,696.10

LATERAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.5 3 20 25 225 45 95 394-0624 2900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications