(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Lifting Clamp (Working Load 0.1 to 3 t)

Horizontal Lifting Clamp (Working Load 0.1 to 3 t)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 19,488.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AMS-1-3-25 SALE
AMS-2-5-30 SALE
AMS-3-3-38 SALE
AMS-500-3-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 23,777.81

฿ 22,871.88

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 1 3 25 50 260 62 129 394-0471 5300 1 unit

฿ 32,855.75

฿ 31,232.68

LATERAL LIFTING CLAMPS 1 Piece(s) 14 Day(s) 2 5 30 56 290 75 146 394-0489 7900 1 unit

฿ 39,123.41

฿ 33,920.00

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 3 3 38 56 315 80 165 394-0497 10500 1 unit

฿ 19,488.88

฿ 17,140.47

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 0.5 3 20 25 215 56 116 394-0519 3200 1 unit

Basic Specifications

  • Product Type
    Horizontal Hanging Clamp
  • Features
    Lightweight, compact and equipped with a handle, which is convenient in terms of handling. Uses a large hanging ring for improved work efficiency.
  • Intended Use
    Structural steel (H-shaped steel, I-shaped steel, channeled steel), for horizontal suspension work such as with steel frames, bridges, iron/steel structures, steel sheets, and steel beams.
  • Specifications
    With Latch Type Locking Device
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight/compact with a handle for convenient handling.
· Utilizes a large lifting ring for improved work efficiency.
· With a spring type fastening mechanism.
[Applications]
· For horizontal lifting work for steel sections (H-shaped / I-shaped / U‑shaped steel), steel frames, bridges, iron/steel structures, steel plates, steel beams, etc.

Part Number
AMS-1-3-25 SALE
AMS-2-5-30 SALE
AMS-3-3-38 SALE
AMS-500-3-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 23,777.81

฿ 22,871.88

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 1 3 25 50 260 62 129 394-0471 5300 1 unit

฿ 32,855.75

฿ 31,232.68

LATERAL LIFTING CLAMPS 1 Piece(s) 14 Day(s) 2 5 30 56 290 75 146 394-0489 7900 1 unit

฿ 39,123.41

฿ 33,920.00

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 3 3 38 56 315 80 165 394-0497 10500 1 unit

฿ 19,488.88

฿ 17,140.47

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 0.5 3 20 25 215 56 116 394-0519 3200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications