(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Lifting Clamp (Working Load 0.07 to 3 t) (E-1-3-30)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-1-3-20 SALE
E-1-3-30 SALE
E-2-3-30 SALE
E-3-3-36 SALE
E-350-2-16
E-500-3-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 23,960.83

฿ 19,209.40

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 1 3 20 50 265 60 124 394-0535 3600 1 unit

฿ 27,957.26

฿ 24,658.30

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 1 3 30 50 295 70 141 394-0543 4300 1 unit

฿ 31,337.38

฿ 30,375.32

VERTICAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 2 3 30 60 320 75 153 394-0560 5700 1 unit

฿ 38,455.10

฿ 33,490.55

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 3 3 36 60 375 85 175 423-2241 9000 1 unit

฿ 17,892.81

VERTICAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.35 2 16 36 195 46 100 394-0578 1400 1 unit

฿ 19,854.48

฿ 17,539.45

VERTICAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 3 20 50 260 56 114 394-0586 2700 1 unit

Basic Specifications

  • Product Type
    Vertical Hanging Clamp
  • Features
    Compact, lightweight and the lock device is a completely reliable latch type.
  • Intended Use
    Steel plate, formed steel, and other vertical suspension work.
  • Specifications
    With Latch Type Locking Device, for 2-Point Suspension
  • Amount Of Content
    1 unit

Product Description

[Features]
·Compact, lightweight and easy to use, the locking device is a reliable latch type.
[Applications]
·Vertical lifting work for steel plates/sections, etc.

Part Number
E-1-3-20 SALE
E-1-3-30 SALE
E-2-3-30 SALE
E-3-3-36 SALE
E-350-2-16
E-500-3-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 23,960.83

฿ 19,209.40

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 1 3 20 50 265 60 124 394-0535 3600 1 unit

฿ 27,957.26

฿ 24,658.30

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 1 3 30 50 295 70 141 394-0543 4300 1 unit

฿ 31,337.38

฿ 30,375.32

VERTICAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 2 3 30 60 320 75 153 394-0560 5700 1 unit

฿ 38,455.10

฿ 33,490.55

VERTICAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 3 3 36 60 375 85 175 423-2241 9000 1 unit

฿ 17,892.81

VERTICAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.35 2 16 36 195 46 100 394-0578 1400 1 unit

฿ 19,854.48

฿ 17,539.45

VERTICAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 3 20 50 260 56 114 394-0586 2700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compact, lightweight and easy to use, and locking device is a latch type that works reliably.

Usage

●Vertical lifting work of steel, section steel, etc.

Specification

●SPQ(piece):1
●With latch type lock device 
●For 2 points suspension