(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HACCP Compliant Hand Brush S (Soft Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 521.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL612-000X-MB-BL
CL612-000X-MB-G
CL612-000X-MB-R
CL612-000X-MB-W
CL612-000X-MB-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 521.12

HAND BRUSHES 1 Piece(s) 10 Day(s) Blue 397-1058 1 pc.

฿ 521.12

HAND BRUSHES 1 Piece(s) 19 Day(s) Green 397-1066 1 pc.

฿ 521.12

HAND BRUSHES 1 Piece(s) 14 Day(s) Red 397-1074 1 pc.

฿ 521.12

HAND BRUSHES 1 Piece(s) 14 Day(s) White 397-1082 1 pc.

฿ 521.12

HAND BRUSHES 1 Piece(s) 10 Day(s) Yellow 397-1091 1 pc.

Basic Specifications

  • Product Model
    Hand Brush
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    180
  • Thickness(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    135
  • Features
    Compatible with high temperature steam sanitation and sodium hypochlorite disinfectants for high hygiene management.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Supports high temperature, high pressure steam sterilization and sodium hypochlorite disinfection for more advanced hygiene control.
· The brushes are tightly secured to the resin stock with stainless steel wire to prevent them from falling out.
· The brushes are soft to suit relatively light dirt.
· HACCP-compliant colored brush. The brushes come in 5 color variations (BL/G/W/Y/R) for clear classification by control area.
· The body has an easy-to-grip contoured shape.
· The tip shape fits round and sharp corners.
· The brushes project out from the tip of the stock to help reach right into walls.
· The brush is densely packed with bristles for firm brushing and resistance to wear.
· An antibacterial treatment is applied to the brush to prevent bacteria from proliferating in the bristle holes.
[Applications]
· Facilities requiring hygiene control. (Food factories, kitchens, pharmaceutical plants and biochemical research laboratories, etc.)
· Primarily for washing wide, flat surfaces such as workbenches and chopping boards.
· Can also be used on a variety of different objects including large containers, cooking utensils and food apparatus.

Part Number
CL612-000X-MB-BL
CL612-000X-MB-G
CL612-000X-MB-R
CL612-000X-MB-W
CL612-000X-MB-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 521.12

HAND BRUSHES 1 Piece(s) 10 Day(s) Blue 397-1058 1 pc.

฿ 521.12

HAND BRUSHES 1 Piece(s) 19 Day(s) Green 397-1066 1 pc.

฿ 521.12

HAND BRUSHES 1 Piece(s) 14 Day(s) Red 397-1074 1 pc.

฿ 521.12

HAND BRUSHES 1 Piece(s) 14 Day(s) White 397-1082 1 pc.

฿ 521.12

HAND BRUSHES 1 Piece(s) 10 Day(s) Yellow 397-1091 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1