(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magic Tall Sponge (FU491-000X-MB)

Magic Tall Sponge (FU491-000X-MB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FU386-000X-MB
FU491-000X-MB
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Thickness
(mm)
Side
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 172.00

SPONGES & SCRUBBING BRUSHES 1 Pack(s)

2 Pieces Per Package

12 Day(s) 83 32 125 296-8151 10 1 Bag (2 pcs)

฿ 188.34

SPONGES & SCRUBBING BRUSHES 1 Piece(s) - 10 Day(s) 100 40 300 399-4171 15 1 pc.

Basic Specifications

Product Description

[Features]
· Remove stubborn dirt completely just by wiping with water.
· Ideal for washing sinks with ingrained water scale.
[Applications]
· For washing sinks with ingrained water scale.
[Materials]
· Melamine foam

Part Number
FU386-000X-MB
FU491-000X-MB
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Thickness
(mm)
Side
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 172.00

SPONGES & SCRUBBING BRUSHES 1 Pack(s)

2 Pieces Per Package

12 Day(s) 83 32 125 296-8151 10 1 Bag (2 pcs)

฿ 188.34

SPONGES & SCRUBBING BRUSHES 1 Piece(s) - 10 Day(s) 100 40 300 399-4171 15 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1