(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Scrubber Kikuron Type C (600076)

Sponge Scrubber Kikuron Type C (600076)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
600052
600069
600076
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 120.94

SPONGES 1 Piece(s) 12 Day(s) Pink 335-2773 1 pc.

฿ 120.94

SPONGES 1 Piece(s) 12 Day(s) Blue 335-9808 1 pc.

฿ 119.11

SPONGES 1 Piece(s) 10 Day(s) Yellow 335-9816 1 pc.

Basic Specifications

  • Product Model
    Sponge
  • Sponge Type
    Contains Abrasive Particles
  • Longitudinal(mm)
    125
  • Thickness(mm)
    40
  • Side(mm)
    90
  • Mass(g)
    16
  • Features
    Foams well and keeps the bubbles intact.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lathers well with little loss of foam.
· Large size joined together with a nonwoven nylon fabric (antibacterial) with high-quality scrubbing performance.
[Materials]
· Nonwoven nylon fabric (with abrasive particles)
· Urethane sponge

Part Number
600052
600069
600076
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 120.94

SPONGES 1 Piece(s) 12 Day(s) Pink 335-2773 1 pc.

฿ 120.94

SPONGES 1 Piece(s) 12 Day(s) Blue 335-9808 1 pc.

฿ 119.11

SPONGES 1 Piece(s) 10 Day(s) Yellow 335-9816 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1