(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Scrubber Kikuron Type A (112449)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
112418
112432
112449
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 108.27

SPONGES 1 Piece(s) 10 Day(s) Pink 332-5091 1 pc.

฿ 108.27

SPONGES 1 Piece(s) 10 Day(s) Green 332-5105 1 pc.

฿ 108.27

SPONGES 1 Piece(s) 10 Day(s) Yellow 332-5113 1 pc.

Basic Specifications

  • Product Model
    Sponge
  • Sponge Type
    Contains Abrasive Particles
  • Longitudinal(mm)
    115
  • Thickness(mm)
    36
  • Side(mm)
    75
  • Mass(g)
    12
  • Features
    Nylon non-woven fabric containing abrasive materials and firm sponge are glued together to produce multi-purpose sponge scourer with great foaming capacity for easy removal of even stubborn dirt. (Zeomic antibacterial treatment)
  • Amount Of Content
    1 pc.
Part Number
112418
112432
112449
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 108.27

SPONGES 1 Piece(s) 10 Day(s) Pink 332-5091 1 pc.

฿ 108.27

SPONGES 1 Piece(s) 10 Day(s) Green 332-5105 1 pc.

฿ 108.27

SPONGES 1 Piece(s) 10 Day(s) Yellow 332-5113 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1