(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kikulon Fit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 86.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
101436
101443
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 109.16

SPONGES 1 Piece(s) 10 Day(s) Green 381-0569 1 pc.

฿ 86.00

SPONGES 1 Piece(s) 1 Day(s) Orange 381-0577 1 pc.

Basic Specifications

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    113
  • Thickness(mm)
    36
  • Side(mm)
    75
  • Detailing Type
    Soft Type
  • Mass(g)
    13
  • Features
    The sponge part is a newly developed Aero Sponge that is soft yet resilient, and is hygienic in addition to having excellent drainage and fast-drying properties.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The sponge component employs a newly developed aero sponge that is soft and springy and drains and dries off superbly for hygiene.

Part Number
101436
101443
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 109.16

SPONGES 1 Piece(s) 10 Day(s) Green 381-0569 1 pc.

฿ 86.00

SPONGES 1 Piece(s) 1 Day(s) Orange 381-0577 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The sponge part uses a newly developed aero sponge that combines softness and elasticity, is fast drying and hygienic with strong water draining capabilities.

Specification

●Color:Orange
●L x W x Thickness(mm):113 x 75 x 36

Materials

●Special SBR Processed Nylon Non-woven Fabric(no abrasive particles), Polyurethane