(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Scrubbing Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 147.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H-700
H-701
H-710
H-711
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Mass
(g)
Amount Of Content

฿ 158.00

NYLON SCOURERS 1 Piece(s) - 1 Day(s) Black 336-7789 20 1 pc.

฿ 1,125.74

NYLON SCOURERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Black 336-7797 200 1 Pack (10 pcs.)

฿ 147.00

NYLON SCOURERS 1 Piece(s) - 1 Day(s) Blue 336-7771 17 1 pc.

฿ 1,050.47

NYLON SCOURERS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue 336-7762 170 1 Pack (10 pcs.)

Basic Specifications

  • Product Model
    Nylon Scourer
  • Sponge Type
    Contains Abrasive Particles
  • Longitudinal(mm)
    230
  • Thickness(mm)
    7
  • Side(mm)
    140
  • Features
    Non-woven fabric to which 2 types of fine abrasive particles have been attached using a triple-way manufacturing process. Possesses outstanding abrasive strength and durability.

Product Description

[Features]
· Nonwoven fabric with superior polishing power and durability with 2 types of fine abrasive particle deposited via a triple way production process.

Part Number
H-700
H-701
H-710
H-711
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Mass
(g)
Amount Of Content

฿ 158.00

NYLON SCOURERS 1 Piece(s) - 1 Day(s) Black 336-7789 20 1 pc.

฿ 1,125.74

NYLON SCOURERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Black 336-7797 200 1 Pack (10 pcs.)

฿ 147.00

NYLON SCOURERS 1 Piece(s) - 1 Day(s) Blue 336-7771 17 1 pc.

฿ 1,050.47

NYLON SCOURERS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue 336-7762 170 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a non-woven fabric with excellent abrasive strength and durability, with two types of fine abrasive polishing particles adhered by using a triple way method.

Specification

●L x W x Thickness(mm):230 x 140 x 7

Materials

●Nylon Non Woven Fabric(with abrasive particles)