(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rooster MA-1 long

Rooster MA-1 long

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MA-R

  • Product Model
    Wool
  • Sponge Type
    Contains Abrasive Particles
  • Longitudinal(mm)
    160
  • Thickness(mm)
    35
  • Side(mm)
    100
  • Color
    Silver
  • Trusco Code
    308-8715
  • Mass(g)
    23
  • Features
    The special reinforced aluminum particles function as a metal cleanser.
  • Amount Of Content
    1 pc.
Part Number
MA-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 299.30

SPONGES & SCRUBBING BRUSHES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Wool
  • Sponge Type
    Contains Abrasive Particles
  • Longitudinal(mm)
    160
  • Thickness(mm)
    35
  • Side(mm)
    100
  • Color
    Silver
  • Trusco Code
    308-8715
  • Mass(g)
    23
  • Features
    The special reinforced aluminum particles function as a metal cleanser.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Specially processed aluminum particles serve as a metal cleanser.
· Easily removes dirt without readily marking resin, fluoropolymer, stainless steel, and glass, etc.
· Soft type that lathers well.

Specifications of MA-R

  • Product Model
    Wool
  • Sponge Type
    Contains Abrasive Particles
  • Longitudinal(mm)
    160
  • Thickness(mm)
    35
  • Side(mm)
    100
  • Color
    Silver
  • Trusco Code
    308-8715
  • Mass(g)
    23
  • Features
    The special reinforced aluminum particles function as a metal cleanser.
  • Amount Of Content
    1 pc.
Part Number
MA-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 299.30

SPONGES & SCRUBBING BRUSHES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1