- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Specifications of CBRP-2
-
- Head Width(mm)
- 385
-
- Total Length(mm)
- 1050
-
- Features
- This tool does not produce sparks even when friction or shock is applied. In addition to being non-flammable, it has excellent nonmagnetic properties and corrosion resistance. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
-
- Trusco Code
- 420-9567
-
- Mass(g)
- 2950
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 11,044.86
|
NON-SPARKING TOOLS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Head Width(mm)
- 385
-
- Total Length(mm)
- 1050
-
- Features
- This tool does not produce sparks even when friction or shock is applied. In addition to being non-flammable, it has excellent nonmagnetic properties and corrosion resistance. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
-
- Trusco Code
- 420-9567
-
- Mass(g)
- 2950
Product Description
[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
Specifications of CBRP-2
-
- Head Width(mm)
- 385
-
- Total Length(mm)
- 1050
-
- Features
- This tool does not produce sparks even when friction or shock is applied. In addition to being non-flammable, it has excellent nonmagnetic properties and corrosion resistance. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
-
- Trusco Code
- 420-9567
-
- Mass(g)
- 2950
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 11,044.86
|
NON-SPARKING TOOLS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.Specification
●Head Width(mm):385
●Total Length(mm):1050
●SPQ(piece):1Materials
●Beryllium Copper Alloy
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?