(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slant Edge Nippers

Slant Edge Nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of CBCN-160

  • Cutting Capacity Iron Wire(mm)
    1.4
  • Cutting Capacity Steel Wire(mm)
    1.6
  • Total Length(mm)
    163
  • Trusco Code
    420-7751
  • Mass(g)
    205
  • Features
    This tool does not produce sparks even when friction or shock is applied. In addition to being non-flammable, it has excellent nonmagnetic properties and corrosion resistance. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys
Part Number
CBCN-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,118.39

NON-SPARKINGTOOLS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Cutting Capacity Iron Wire(mm)
    1.4
  • Cutting Capacity Steel Wire(mm)
    1.6
  • Total Length(mm)
    163
  • Trusco Code
    420-7751
  • Mass(g)
    205
  • Features
    This tool does not produce sparks even when friction or shock is applied. In addition to being non-flammable, it has excellent nonmagnetic properties and corrosion resistance. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

Specifications of CBCN-160

  • Cutting Capacity Iron Wire(mm)
    1.4
  • Cutting Capacity Steel Wire(mm)
    1.6
  • Total Length(mm)
    163
  • Trusco Code
    420-7751
  • Mass(g)
    205
  • Features
    This tool does not produce sparks even when friction or shock is applied. In addition to being non-flammable, it has excellent nonmagnetic properties and corrosion resistance. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys
Part Number
CBCN-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,118.39

NON-SPARKINGTOOLS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1