(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Mirror for Inspection Mirror, for TT-S (T20S-KAE)

Replacement Mirror for Inspection Mirror, for TT-S (T20S-KAE)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T20S-KAE
T30S-KAE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Product mirror dimensions
(mm)
Trusco Code

฿ 176.00

PARTS FOR INSPECTION MIR 1 Piece(s) 1 Day(s) 6 φ20 381-8322

฿ 218.00

PARTS FOR INSPECTION MIR 1 Piece(s) 1 Day(s) 8 φ30 381-8331

Basic Specifications

  • Mirror Shape
    Round
  • Compatible Model
    TT-S

Product Description

[Features]
· TRUSCO inspection mirror TT-S replacement mirror.

Part Number
T20S-KAE
T30S-KAE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Product mirror dimensions
(mm)
Trusco Code

฿ 176.00

PARTS FOR INSPECTION MIR 1 Piece(s) 1 Day(s) 6 φ20 381-8322

฿ 218.00

PARTS FOR INSPECTION MIR 1 Piece(s) 1 Day(s) 8 φ30 381-8331

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Model:TT-S
●Shape:Round Type
●SPQ(piece):12