(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tire chuck (standard type) (TC-55K)

Tire chuck (standard type) (TC-55K)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-50K
TC-55K
TC-60C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Outer diameter of Hose Barb
(mm)
Overall Length
(mm)
Abstract Trusco Code Mass
(g)
Features Hose Connection Port

฿ 499.00

TIRE CHUCKS 1 Piece(s) 12 Day(s) Plug Type - 133 For use in automobiles, motorcycles, and bicycles 352-3390 90 Suitable for putting air into tires. Has plug type connection port for single action attachment and detachment. Plug Type (1/4 Plug)

฿ 515.00

TIRE CHUCKS 1 Piece(s) 1 Day(s) Plug Type - 161 For use in automobiles, W tires, and motorcycles 352-3403 110 Suitable for putting air into tires. Has plug type connection port for single action attachment and detachment. Plug Type (1/4 Plug)

฿ 253.00

TIRE CHUCKS 1 Piece(s) 12 Day(s) Hose Nipple Type 7.9 64 For bicycles 352-3420 62 Suitable for putting air into tires. Hose Nipple Type

Basic Specifications

  • Max Operating Pressure
    1MPa

Product Description

[Features]
· Suitable for putting air into tires.

Part Number
TC-50K
TC-55K
TC-60C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Outer diameter of Hose Barb
(mm)
Overall Length
(mm)
Abstract Trusco Code Mass
(g)
Features Hose Connection Port

฿ 499.00

TIRE CHUCKS 1 Piece(s) 12 Day(s) Plug Type - 133 For use in automobiles, motorcycles, and bicycles 352-3390 90 Suitable for putting air into tires. Has plug type connection port for single action attachment and detachment. Plug Type (1/4 Plug)

฿ 515.00

TIRE CHUCKS 1 Piece(s) 1 Day(s) Plug Type - 161 For use in automobiles, W tires, and motorcycles 352-3403 110 Suitable for putting air into tires. Has plug type connection port for single action attachment and detachment. Plug Type (1/4 Plug)

฿ 253.00

TIRE CHUCKS 1 Piece(s) 12 Day(s) Hose Nipple Type 7.9 64 For bicycles 352-3420 62 Suitable for putting air into tires. Hose Nipple Type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for tire adequacy.

Specification

●Maximum Working Pressure: 1MPa