(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Chuck

Slim Chuck

You can add up to 6 items to the comparison list.

Loading...

Specifications of TC-53HK

  • Overall Length(mm)
    250
  • Trusco Code
    294-8991
  • Mass(g)
    120
  • Abstract
    For Automobile
  • Features
    Air can be injected to aluminum wheels with small holes. The pipe tip is angled at 20°for easy injection. Suitable for air injection to car tires.
  • Hose Connection Port
    Plug Type (1/4 Plug)
  • Max Operating Pressure
    1MPa
Part Number
TC-53HK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,141.64

TRC TIRE CHUCKS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Overall Length(mm)
    250
  • Trusco Code
    294-8991
  • Mass(g)
    120
  • Abstract
    For Automobile
  • Features
    Air can be injected to aluminum wheels with small holes. The pipe tip is angled at 20°for easy injection. Suitable for air injection to car tires.
  • Hose Connection Port
    Plug Type (1/4 Plug)
  • Max Operating Pressure
    1MPa

Product Description

[Features]
· Air can be injected into pinhole aluminum wheels.
· The pipe tip is angled at 20° for easy injection.
· Suitable for putting air into vehicle tires.

Specifications of TC-53HK

  • Overall Length(mm)
    250
  • Trusco Code
    294-8991
  • Mass(g)
    120
  • Abstract
    For Automobile
  • Features
    Air can be injected to aluminum wheels with small holes. The pipe tip is angled at 20°for easy injection. Suitable for air injection to car tires.
  • Hose Connection Port
    Plug Type (1/4 Plug)
  • Max Operating Pressure
    1MPa
Part Number
TC-53HK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,141.64

TRC TIRE CHUCKS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1