(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hands-Free Tire Chuck

Hands-Free Tire Chuck

You can add up to 6 items to the comparison list.

Loading...

Specifications of TC-59GC

  • Outer diameter of Hose Barb(mm)
    7.9
  • Overall Length(mm)
    230
  • Trusco Code
    352-3411
  • Mass(g)
    148
  • Abstract
    For Automobile
  • Features
    It can fill compressed air into tires all on its own.
  • Hose Connection Port
    Hose Nipple Type
  • Max Operating Pressure
    1MPa
Part Number
TC-59GC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,092.00

TRC TIRE CHUCKS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Outer diameter of Hose Barb(mm)
    7.9
  • Overall Length(mm)
    230
  • Trusco Code
    352-3411
  • Mass(g)
    148
  • Abstract
    For Automobile
  • Features
    It can fill compressed air into tires all on its own.
  • Hose Connection Port
    Hose Nipple Type
  • Max Operating Pressure
    1MPa

Product Description

[Features]
· It can fill compressed air into tires all on its own.
[Applications]
· For car and truck tire inflation.

Specifications of TC-59GC

  • Outer diameter of Hose Barb(mm)
    7.9
  • Overall Length(mm)
    230
  • Trusco Code
    352-3411
  • Mass(g)
    148
  • Abstract
    For Automobile
  • Features
    It can fill compressed air into tires all on its own.
  • Hose Connection Port
    Hose Nipple Type
  • Max Operating Pressure
    1MPa
Part Number
TC-59GC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,092.00

TRC TIRE CHUCKS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1