(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Powerful round vise made of strong ductile cast iron, with excellent durability.
· Has rotary base and can be rotated horizontally across 360°.
· Can be used as a pipe vise.
· With anvil function.
[Applications]
· For heavy industrial use
Overall Length(mm) | 510 | Width(mm) | 203 | Height(mm) | 283 |
---|---|---|---|---|---|
Mouth Width(mm) | 203 | Mouth Opening(mm) | 200 | Mouth Depth(mm) | 125 |
Tightening Force(kN) | 44.1 | Mounting dimension (H)(mm) | 200 | Mounting dimension (G)(mm) | 160 |
Trusco Code | 389-5637 | Features | Strong round body type vise made of strong ductile cast iron with durability. Has rotary base and can be rotated horizontally across 360°. Can be used as pipe vise. With anvil function. | Mounting dimension (E)(mm) | 157 |
Mounting dimension (F)(mm) | 165 | Material (Main Body) | Ductile cast iron (FCD450) | Material (shaft, handle, cap) | Steel |
Set Content | Rotating table |
Please check the type/dimensions/specifications of the part TSRV-200K in the Heavy Duty Upright Vise (Heavy Duty Type, Round Body Shaft, Turntable Provided Type) series.
How can we improve?
How can we improve?