1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Sweeper (Part Number)

KAN MAGNET TOOL

Magnet Sweeper
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,330.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A powerful permanent magnet. Easy release of recovered iron scraps by operating the lever. Adsorption capacity is approximately 0.3 kg with 3 cm nails.

Part Number
S-05A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,330.00

฿ 11,650.80

KAN MAGNET TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet handle Height(mm) 919 Material (Magnet) Ferrite Magnet
Material (Body) Aluminum Alloy Material (Adsorption Face) Stainless Steel (SUS304) Adsorption Amount Approximately 0.3 kg with 3 cm nails
Body Dimensions: Full Width(mm) 253 Body Dimensions: Adsorption Width(mm) 152 Mass(g) 3800
Use For Collecting Iron Pieces from the Floors of Sewing Factories, Machinery, Woodworking Factories, Etc. Feature 1 Strong Permanent Magnet Feature 2 Easy release of recovered iron pieces by lever operation
Feature 3 Self-standing storage type that does not take up much space

Please check the type/dimensions/specifications of the part S-05A in the Magnet Sweeper series.