1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Contact Point Type EP Chuck Master (Part Number)

KAN MAGNET TOOL

No Contact Point Type EP Chuck Master
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 166,591.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low-magnetism control function is used for straightening similar to electromagnetic chucks. A low-magnetism control function is used for easy positioning of workpieces (Continuously conductive at low magnetic control. When used under low magnetic control for a long period, accuracy displacement from heating of permanent electromagnetic chuck itself may have a slight effect on machining accuracy.)

 
Part Number
EPH-LW205B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 166,591.00

฿ 137,187.69

KAN MAGNET TOOL 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Permanent Electromagnetic Chuck Nominal dimension (height)(mm) 230 Nominal dimension (width)(mm) 140(+5)
Nominal dimension (depth)(mm) 175 Output rating (voltage)(V) With permanent electromagnets: 0 to 180 VDC (2 sec), with low electromagnets: ±0 to 60 VDC (continuous) Output rating (current)(A) 5
Power Supply(V) Single-phase AC 200 (50/60 Hz) Current(A) 5 Features Using this product, low magnetic force (weak attraction) control is possible, which is difficult with permanent electromagnetic chucks. Before, with permanent electromagnetic chucks, when the setting for the magnetic force needs to be set to low such as for straightening and grinding, reattachment was necessary after demagnetizing and lowering the magnetizing voltage. With this model, continuous fine low magnetic force range adjustment is possible by rotating the knob the same as for electromagnetic chucks because the continuous energization control of the low output range only has been added, and in addition to making it possible to handle straightening and grinding with permanent electromagnetic chucks, it is also possible to smoothly position workpieces with low magnetic force control
Use By using reduced magnetic force control function, it is possible to minimize distortion in same way that electromagnetic chuck does. Also, using the low magnetic force control function enables easy positioning of the workpiece. Mass: Body(kg) 4.7 Mass: Control Box Operated from the main body panel

Please check the type/dimensions/specifications of the part EPH-LW205B in the No Contact Point Type EP Chuck Master series.