(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rectifies an input from an AC power source to DC and outputs it to the electromagnetic chuck. The rapid automatic demagnetization function is activated to reduce the residual holding force of the electromagnetic chuck.
Product Model | Electrical equipment for electromagnetic chuck | Nominal dimension (height)(mm) | 210 | Nominal dimension (width)(mm) | 145 |
---|---|---|---|---|---|
Nominal dimension (depth)(mm) | 100 | Output rating (voltage)(V) | DC90 | Output rating (current)(A) | 5 |
Power Supply(V) | Single-Phase AC 100/200 | Mounting Hole Interval (Width Direction) | 80 | Mounting Hole Interval (Height Direction) | 150 |
Mounting holes | φ4.5 | Use | Input from AC power supply is rectified to DC current and output to electromagnetic chuck. The automatic rapid demagnetizing circuit is triggered to reduce residual attraction force of the electromagnetic chuck | Mass(kg) | 2.5 |
Feature 1 | Interlock circuit included | Feature 2 | Demagnetization works quickly, with one push of the switch. It is programed to obtain a stable demagnetization effect in the shortest time possible. | Feature 3 | ES-M305B can be used when the input voltage is 100 V / 200 VAC. |
Feature 4 | Excellent noise resistance, stable performance even under constant noise conditions | Feature 5 | DC output voltage is constant | Feature 6 | The basic functions necessary for the control of electromagnetic chuck is all in this very compact design |
Please check the type/dimensions/specifications of the part ES-M305B in the ELECTRO CHUCK MASTER series.
How can we improve?
How can we improve?