(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Eliminator Sheet (Roll-Type)

Static Electricity Eliminator Sheet (Roll-Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SDG5010

  • Thickness(mm)
    0.5
  • Width(mm)
    500
  • Product Type
    Antistatic Countermeasures - Sheet
  • Length(m)
    10
  • Color
    Discoloration
  • Details Type
    Rolled Type
  • Surface resistance value(Ω)
    3 x 10 4 Ω / □ (Square)(Actual measured value)
  • Trusco Code
    290-1919
  • Material
    Ultra-fine non-woven fabric
  • Mass(g)
    4700
  • Internal Capacity
    1 Roll
Part Number
SDG5010 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 15,398.34

฿ 13,499.72

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Thickness(mm)
    0.5
  • Width(mm)
    500
  • Product Type
    Antistatic Countermeasures - Sheet
  • Length(m)
    10
  • Color
    Discoloration
  • Details Type
    Rolled Type
  • Surface resistance value(Ω)
    3 x 10 4 Ω / □ (Square)(Actual measured value)
  • Trusco Code
    290-1919
  • Material
    Ultra-fine non-woven fabric
  • Mass(g)
    4700
  • Internal Capacity
    1 Roll

Product Description

Anti-static sheet that uses ultra-fine non-woven fabric.
[Features]
· The surface resistance is 3 x 10^4 Ω/□ (square).
· Can be cut in the required amount.
[Applications]
· For wiping off painted surfaces.
· For wiping plastic products.

Specifications of SDG5010

  • Thickness(mm)
    0.5
  • Width(mm)
    500
  • Product Type
    Antistatic Countermeasures - Sheet
  • Length(m)
    10
  • Color
    Discoloration
  • Details Type
    Rolled Type
  • Surface resistance value(Ω)
    3 x 10 4 Ω / □ (Square)(Actual measured value)
  • Trusco Code
    290-1919
  • Material
    Ultra-fine non-woven fabric
  • Mass(g)
    4700
  • Internal Capacity
    1 Roll
Part Number
SDG5010 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 15,398.34

฿ 13,499.72

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A roll state whole cloth which can be used by cutting only the necessary amount.

Usage

●Wiping off of the coated surface.
●Wiping of plastic products.

Specification

●Color:Black
●W x L(mm x m):500 x 10
●Thickness(mm):0.5
●SPQ(roll):1
●Surface Resistance 3 x 104Ω/□ (square) (measured value)

Materials

●Micro-Fiber Non-Woven Fabric