(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Eliminator Sheet Roll (SD2525)

Static Electricity Eliminator Sheet Roll (SD2525)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SD2525
SD50100
SD5050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Internal Capacity

฿ 315.00

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 250 0.25 500-8921 6 1 pc.

฿ 1,863.34

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 500 1 500-8948 45 1 pc.

฿ 941.67

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 500 0.5 500-8930 22 1 pc.

Basic Specifications

  • Thickness(mm)
    0.5
  • Product Type
    Antistatic Countermeasures - Sheet
  • Color
    Discoloration
  • Details Type
    Sheet Type
  • Surface resistance value(Ω)
    3 x 10 4 Ω / □ (Square)(Actual measured value)
  • Detailed colors
    Black
  • Material
    Ultra-fine non-woven fabric
  • Internal Capacity
    1 pc.

Product Description

Static electricity removal sheet with flexible and soft texture.
[Features]
· Sheet that can be easily used just like a rag.
· Since it does not contain metal or carbon, it can be used without concerns about leaving scratches on charged materials.
· If it gets dirty, wash it with a mild detergent. However, repeated washing may deteriorate the static elimination performance.
[Applications]
· Static electricity can be removed by wiping off charged plastic products and painted surfaces with this product.
· For wiping off painted surfaces.
· For wiping plastic products.

Part Number
SD2525
SD50100
SD5050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Internal Capacity

฿ 315.00

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 250 0.25 500-8921 6 1 pc.

฿ 1,863.34

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 500 1 500-8948 45 1 pc.

฿ 941.67

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 500 0.5 500-8930 22 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A sheet that can be used easily like a waste cloth.

Usage

●Wiping off of the coated surface.
●Wiping of plastic products.

Specification

●Color:Black
●Thickness(mm):0.5
●Surface Resistance 3 x 104Ω/□ (square) (measured value)

Materials

●Micro-Fiber Non-Woven Fabric