(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape VINI-TAPE® for Partition/Curing Film (YS50)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SF50-A
YS50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 3,569.43

STATIC ELECTRICITY MEASURE TA 1 Piece(s) 1 Day(s) Clear 455-7255 1 Roll

฿ 3,569.43

STATIC ELECTRICITY MEASURE TA 1 Piece(s) 40 Day(s) Yellow 455-7417 1 Roll

Basic Specifications

  • Thickness(mm)
    0.1
  • Width(mm)
    50
  • Product Model
    Antistatic Tape
  • Length(m)
    50
  • Material: Base Material
    Polyvinyl Chloride (PVC)
  • Material: Adhesive
    Acrylic
  • Use
    Special adhesive tape combined with film for repairs and ceiling, wall, and floor attachment.
  • Mass(g/Roll)
    800
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Since the same material as the film "Seiden F" is used, the characteristics are further demonstrated, achieving greater effects in terms of functionality and safety.
[Applications]
· Joining and repairing of film and as a special adhesive tape for attaching to ceilings, walls and floors.

Part Number
SF50-A
YS50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 3,569.43

STATIC ELECTRICITY MEASURE TA 1 Piece(s) 1 Day(s) Clear 455-7255 1 Roll

฿ 3,569.43

STATIC ELECTRICITY MEASURE TA 1 Piece(s) 40 Day(s) Yellow 455-7417 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●An adhesive tape with properties for bonding and repair of films, and attachment to ceiling, wall, and floor.

Specification

●W x L(mm x m):50 x 50
●Thickness(mm):0.1
●SPQ(roll):5
●Cutter is required for cutting
●With separator

Materials

●Base Material: Polyvinyl Chloride(PVC)
●Adhesive: Acrylics