(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SED-F-R |
SED-FB-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | Trusco Code | Transparency (%) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 40,063.33 ฿ 34,638.76 |
STATIC ELECTRICITY REMOVAL SH | 1 Piece(s) | 12 Day(s) | Clear | Clear | 455-7239 | - | 1 Roll | ||
฿ 44,544.00 ฿ 40,980.48 |
STATIC ELECTRICITY REMOVAL SH | 1 Piece(s) | 40 Day(s) | Black | Black | 455-7221 | 0.0 | 1 Roll |
A soft PVC film for static prevention, dust prevention and air conditioning resistance.
[Features]
· Soft vinyl chloride having flameproof and anti-static properties.
· Optimal for environments in which higher electrical performance is required, thanks to the conductive agent coating on both front and back sides.
· The film exhibits excellent anti-static and flameproof properties due to the coating of both faces of the sheet with a conductive agent.
[Applications]
· For environments in which high electrical performance is required on both sides of the partition.
· Used as a simple partitioning sheet at production factories or an air-conditioning partition in server rooms.
Part Number |
---|
SED-F-R |
SED-FB-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | Trusco Code | Transparency (%) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 40,063.33 ฿ 34,638.76 |
STATIC ELECTRICITY REMOVAL SH | 1 Piece(s) | 12 Day(s) | Clear | Clear | 455-7239 | - | 1 Roll | ||
฿ 44,544.00 ฿ 40,980.48 |
STATIC ELECTRICITY REMOVAL SH | 1 Piece(s) | 40 Day(s) | Black | Black | 455-7221 | 0.0 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?