(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Removal Wristband (Hand Size 2 X 15 cm) (AS-102-6)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-102-6
AS-102-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ground Cord Length
(m)
Cord Total Length
(cm)
Coil Length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 471.67

WRIST STRAPS 1 Piece(s) 12 Day(s) 1.8 43 16 295-4575 23 1 pc.

฿ 518.33

WRIST STRAPS 1 Piece(s) 12 Day(s) 3 54 28 295-4567 31 1 pc.

Basic Specifications

Product Description

[Features]
· An easily attachable/detachable and stretchable rubber band-type wrist strap.
[Applications]
· Manufacturing process of electronic equipment and precision equipment.

Part Number
AS-102-6
AS-102-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ground Cord Length
(m)
Cord Total Length
(cm)
Coil Length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 471.67

WRIST STRAPS 1 Piece(s) 12 Day(s) 1.8 43 16 295-4575 23 1 pc.

฿ 518.33

WRIST STRAPS 1 Piece(s) 12 Day(s) 3 54 28 295-4567 31 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1