(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solder suctioner Electric type

Solder suctioner Electric type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DS-520

  • Flux
    NA
  • Temperature Setting(°C)
    350–500
  • Width(mm)
    213
  • Depth(mm)
    42
  • Power Consumption(W)
    120
  • Height(mm)
    190
  • Trusco Code
    127-7502
  • Mass(g)
    420
  • Set Content
    Cleaning Pin (Mounted on the Body), Filter Cartridge x 5 (Disposable Type)
  • Power supply (V)
    AC100
  • Heater
    100W
  • Motor output
    12W
  • Ultimate Vacuum
    86.5kPa(650mmHg)
  • Time in which maximum pressure was reached
    0.1 seconds
  • Ventilation Volume (OPEN)
    15ℓ/min
  • Nozzle Standard Equipment
    Hole Diameter φ1.0 mm
  • Power Cord
    1.4m
  • Amount Of Content
    1 Set
Part Number
DS-520 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,038.41

฿ 19,222.80

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 14 Day(s) 1 Set

Basic Specifications

  • Flux
    NA
  • Temperature Setting(°C)
    350–500
  • Width(mm)
    213
  • Power Consumption(W)
    120
  • Depth(mm)
    42
  • Height(mm)
    190
  • Trusco Code
    127-7502
  • Mass(g)
    420
  • Set Content
    Cleaning Pin (Mounted on the Body), Filter Cartridge x 5 (Disposable Type)
  • Power supply (V)
    AC100
  • Heater
    100W
  • Motor output
    12W
  • Ultimate Vacuum
    86.5kPa(650mmHg)
  • Time in which maximum pressure was reached
    0.1 seconds
  • Ventilation Volume (OPEN)
    15ℓ/min
  • Nozzle Standard Equipment
    Hole Diameter φ1.0 mm
  • Power Cord
    1.4m
  • Amount Of Content
    1 Set

Product Description

[Features]
· A compact desoldering tool that can also remove SMD, with the iron part, iron part temperature-adjusting circuit, motor, and diaphragm pump all built into a gun type body.
· By adopting a carbon-reinforced body, it serves as a perfect antistatic countermeasure; naturally, it's a 3-wire (ground) type.
· The suction nozzle and the pump are connected directly, so it is small yet demonstrates powerful suction power.

Specifications of DS-520

  • Flux
    NA
  • Temperature Setting(°C)
    350–500
  • Width(mm)
    213
  • Depth(mm)
    42
  • Power Consumption(W)
    120
  • Height(mm)
    190
  • Trusco Code
    127-7502
  • Mass(g)
    420
  • Set Content
    Cleaning Pin (Mounted on the Body), Filter Cartridge x 5 (Disposable Type)
  • Power supply (V)
    AC100
  • Heater
    100W
  • Motor output
    12W
  • Ultimate Vacuum
    86.5kPa(650mmHg)
  • Time in which maximum pressure was reached
    0.1 seconds
  • Ventilation Volume (OPEN)
    15ℓ/min
  • Nozzle Standard Equipment
    Hole Diameter φ1.0 mm
  • Power Cord
    1.4m
  • Amount Of Content
    1 Set
Part Number
DS-520 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,038.41

฿ 19,222.80

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 14 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1