(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Rope, THE HIMO, Medium Round Rope AC (AC-01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AC-01
AC-02
AC-05
AC-07
AC-12
AC-101
AC-102
AC-105
AC-107
AC-112
AC-301
AC-302
AC-305
AC-307
AC-312
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color Trusco Code Mass
(g)

฿ 242.65

ROPES 10 Piece(s) 5 Day(s) 2 10 White 367-4622 10 1 Roll

฿ 207.62

ROPES 1 Piece(s) 10 Day(s) 2 10 Yellow 367-4631 10 1 Roll

฿ 242.65

ROPES 5 Piece(s) 5 Day(s) 2 10 Red 367-4649 10 1 Roll

฿ 210.70

ROPES 1 Piece(s) 10 Day(s) 2 10 Sky Blue 367-4657 10 1 Roll

฿ 207.62

ROPES 1 Piece(s) 10 Day(s) 2 10 Black 367-4711 10 1 Roll

฿ 227.62

ROPES 1 Piece(s) 12 Day(s) 5 10 White 367-4665 30 1 Roll

฿ 240.96

ROPES 1 Piece(s) 10 Day(s) 5 10 Yellow 367-4673 30 1 Roll

฿ 227.62

ROPES 1 Piece(s) 10 Day(s) 5 10 Red 367-4681 30 1 Roll

฿ 227.62

ROPES 1 Piece(s) 10 Day(s) 5 10 Sky Blue 367-4690 30 1 Roll

฿ 227.62

ROPES 1 Piece(s) 10 Day(s) 5 10 Black 367-4703 30 1 Roll

฿ 282.00

ROPES 1 Piece(s) 1 Day(s) 9 5 White 367-4720 90 1 Roll

฿ 282.00

ROPES 1 Piece(s) 12 Day(s) 9 5 Yellow 367-4738 90 1 Roll

฿ 282.00

ROPES 1 Piece(s) 1 Day(s) 9 5 Red 367-4746 90 1 Roll

฿ 282.00

ROPES 1 Piece(s) 1 Day(s) 9 5 Sky Blue 367-4754 90 1 Roll

฿ 282.00

ROPES 1 Piece(s) 1 Day(s) 9 5 Black 367-4762 90 1 Roll

Basic Specifications

  • Material
    Acrylic
  • Features
    This has good feeling on the skin and bright color, so it is suitable for fancywork and hobby.
  • Use
    Sealing the mouths of cloth bags, handicrafts, etc.
  • 1 Roll

Product Description

Strings and ropes made of acrylic with a nice texture and beautiful colors.
[Features]
·5 color variations to choose from. White, yellow, red, sky blue, black.
·The thickness can be selected from thin, medium round, thick round, and extra thick according to the application. Up to 10 m in length.
[Applications]
·Ideal for sealing cloth bags, handicrafts, interior design, fashion, wrapping, etc.

Part Number
AC-01
AC-02
AC-05
AC-07
AC-12
AC-101
AC-102
AC-105
AC-107
AC-112
AC-301
AC-302
AC-305
AC-307
AC-312
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color Trusco Code Mass
(g)

฿ 242.65

ROPES 10 Piece(s) 5 Day(s) 2 10 White 367-4622 10 1 Roll

฿ 207.62

ROPES 1 Piece(s) 10 Day(s) 2 10 Yellow 367-4631 10 1 Roll

฿ 242.65

ROPES 5 Piece(s) 5 Day(s) 2 10 Red 367-4649 10 1 Roll

฿ 210.70

ROPES 1 Piece(s) 10 Day(s) 2 10 Sky Blue 367-4657 10 1 Roll

฿ 207.62

ROPES 1 Piece(s) 10 Day(s) 2 10 Black 367-4711 10 1 Roll

฿ 227.62

ROPES 1 Piece(s) 12 Day(s) 5 10 White 367-4665 30 1 Roll

฿ 240.96

ROPES 1 Piece(s) 10 Day(s) 5 10 Yellow 367-4673 30 1 Roll

฿ 227.62

ROPES 1 Piece(s) 10 Day(s) 5 10 Red 367-4681 30 1 Roll

฿ 227.62

ROPES 1 Piece(s) 10 Day(s) 5 10 Sky Blue 367-4690 30 1 Roll

฿ 227.62

ROPES 1 Piece(s) 10 Day(s) 5 10 Black 367-4703 30 1 Roll

฿ 282.00

ROPES 1 Piece(s) 1 Day(s) 9 5 White 367-4720 90 1 Roll

฿ 282.00

ROPES 1 Piece(s) 12 Day(s) 9 5 Yellow 367-4738 90 1 Roll

฿ 282.00

ROPES 1 Piece(s) 1 Day(s) 9 5 Red 367-4746 90 1 Roll

฿ 282.00

ROPES 1 Piece(s) 1 Day(s) 9 5 Sky Blue 367-4754 90 1 Roll

฿ 282.00

ROPES 1 Piece(s) 1 Day(s) 9 5 Black 367-4762 90 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Good touch, beautiful color and optimum for handicrafts and hobby.

Usage

●Sealing mouth such as cloth bag or handicraft etc.

Specification

●Standard Width x L(mm x m):9 x 5
●SPQ(roll):50

Materials

●Acrylic