(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Repair Cord

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 201.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-184
A-185
A-284
A-285
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color Trusco Code Mass
(g)

฿ 213.00

ROPES 1 Piece(s) 12 Day(s) 1.5 50 Green 342-0825 100 1 Roll

฿ 331.00

ROPES 1 Piece(s) 1 Day(s) 1 400 Green 342-0833 200 1 Roll

฿ 201.00

ROPES 1 Piece(s) 12 Day(s) 1.5 50 Black 342-0841 100 1 Roll

฿ 306.00

ROPES 1 Piece(s) 12 Day(s) 1 400 Black 342-0850 200 1 Roll

Basic Specifications

  • Material
    Polyethylene (PE)
  • Features
    Lightweight, resilient to water, and strong, with a good resilience against shocks.
  • Use
    For Agriculture and Horticulture / For Green Net Repair
  • 1 Roll

Product Description

A rope that is lightweight, water resistant, and shock resistant.
[Features]
·It's lightweight, water-resistant, strong and shock-resistant.
·A type in which a thin rope is wound around a bobbin.
·Cut to required length and use.
[Applications]
·Convenient for gardening and repairing green nets.

Part Number
A-184
A-185
A-284
A-285
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color Trusco Code Mass
(g)

฿ 213.00

ROPES 1 Piece(s) 12 Day(s) 1.5 50 Green 342-0825 100 1 Roll

฿ 331.00

ROPES 1 Piece(s) 1 Day(s) 1 400 Green 342-0833 200 1 Roll

฿ 201.00

ROPES 1 Piece(s) 12 Day(s) 1.5 50 Black 342-0841 100 1 Roll

฿ 306.00

ROPES 1 Piece(s) 12 Day(s) 1 400 Black 342-0850 200 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight and strong against water, strong and shock resistant.

Usage

●For agriculture and horticulture/for repairing the green net.

Materials

●Polyethylene(PE)