(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Strong Cord Ball (M-164-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-164-1
M-164-2
M-164-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 359.10

ROPES 5 Piece(s) 5 Day(s) White 367-5939 1 Roll

฿ 327.15

ROPES 5 Piece(s) 5 Day(s) Blue 367-5947 1 Roll

฿ 327.15

ROPES 1 Piece(s) 10 Day(s) Green 367-5955 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP)
  • Width(mm)
    1
  • Length(m)
    250
  • Features
    Resilient, easily bound type with 3 twists.
  • Use
    String Cords and Binding of Documents etc.
  • Mass(g)
    180
  • 1 Roll

Product Description

Thin twisted-strand rope made of triple-stranded polypropylene.
[Features]
· 3-strand twisted design ensures strength and makes it easy to bind.
[Applications]
· Ideal for use as cording, etc. for small packages or when bundling together documents.

Part Number
M-164-1
M-164-2
M-164-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 359.10

ROPES 5 Piece(s) 5 Day(s) White 367-5939 1 Roll

฿ 327.15

ROPES 5 Piece(s) 5 Day(s) Blue 367-5947 1 Roll

฿ 327.15

ROPES 1 Piece(s) 10 Day(s) Green 367-5955 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1