(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS Rope 3 mm, 4 mm x 80 mm / 4 mm x 300 m / 5 mm x 200 m (TPS-380)

PS Rope 3 mm, 4 mm x 80 mm / 4 mm x 300 m / 5 mm x 200 m (TPS-380)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPS-380
TPS-4300
TPS-480
TPS-5200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 77.00

ROPES 1 Piece(s) Same day 3 80 360-6988 170 1 Roll

฿ 298.00

ROPES 1 Piece(s) 12 Day(s) 4 300 360-7003 800 1 Roll

฿ 83.00

ROPES 1 Piece(s) Same day 4 80 360-6996 200 1 Roll

฿ 298.00

ROPES 1 Piece(s) Same day 5 200 360-7011 800 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP)
  • Color
    White
  • Features
    This is a welded product, so the cut end does not unravel.
  • Application
    For bundling in general industry, etc. For general packing, etc.
  • Amount Of Content
    1 Roll

Product Description

[Features]
· This is a welded product, so the cut end does not unravel.
[Applications]
· For bundling in general industry, etc.
· General packing, etc.

Part Number
TPS-380
TPS-4300
TPS-480
TPS-5200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 77.00

ROPES 1 Piece(s) Same day 3 80 360-6988 170 1 Roll

฿ 298.00

ROPES 1 Piece(s) 12 Day(s) 4 300 360-7003 800 1 Roll

฿ 83.00

ROPES 1 Piece(s) Same day 4 80 360-6996 200 1 Roll

฿ 298.00

ROPES 1 Piece(s) Same day 5 200 360-7011 800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is a welded product, the section can not be loose.

Usage

●For binding in general industries and others.
●For general packing etc.

Specification

●Color:White

Materials

●Polypropylene(PP)