(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyester Fiber Bundle Cord, Diamond Cord (DIA-CORD-D-13)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Bind by hand-tying. Resin stoppers cannot be used.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DIA-CORD-D-9
DIA-CORD-D-13
DIA-CORD-D-13S
DIA-CORD-D-19S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,439.23

ROPES 1 Piece(s) 10 Day(s) 9 500 342-5614 2400 1 Roll

฿ 3,372.45

ROPES 1 Piece(s) 10 Day(s) 13 500 342-5584 3400 1 Roll

฿ 3,989.68

ROPES 1 Piece(s) 5 Day(s) 13 400 342-5592 3600 1 Roll

฿ 6,078.77

ROPES 1 Piece(s) 19 Day(s) 19 400 342-5606 5100 1 Roll

Basic Specifications

  • Material
    Polyester
  • Color
    White
  • Features
    Manual fastening is available, soft feeling cannot hurt operator's hands.
  • Use
    After compression reduction packaging, bundles of packaged items with large reaction/bundles of heavy items
  • Amount Of Content
    1 Roll

Product Description

This binding cord can be used to firmly tie together high-rebound packed goods and high-strength heavy objects.
[Features]
· This string/rope will not loosen when binding high-rebound objects, even when bound at a low degree of elongation.
· Excellent weather resistance and durability, and will not suffer from a reduction in strength or package loosening even when placed outside for long periods of time.
· Soft texture ensures that manual binding can be performed easily without hurting the user's hands.
· Different strengths are available for different applications.
[Applications]
· For binding of heavy objects and packaging which shows a high degree of rebound following compression.
· Can be used for binding products which are left outdoors for a long period of time.

Part Number
DIA-CORD-D-9
DIA-CORD-D-13
DIA-CORD-D-13S
DIA-CORD-D-19S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,439.23

ROPES 1 Piece(s) 10 Day(s) 9 500 342-5614 2400 1 Roll

฿ 3,372.45

ROPES 1 Piece(s) 10 Day(s) 13 500 342-5584 3400 1 Roll

฿ 3,989.68

ROPES 1 Piece(s) 5 Day(s) 13 400 342-5592 3600 1 Roll

฿ 6,078.77

ROPES 1 Piece(s) 19 Day(s) 19 400 342-5606 5100 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1