(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

String for automatic binding machine Joby R

String for automatic binding machine Joby R

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of JBR-8000

  • Material
    Polypropylene (PP)
  • Width(mm)
    2–3
  • Length(m)
    2250
  • Color
    White
  • Trusco Code
    120-6389
  • Features
    This is a single twist string for automatic binders.
  • Use
    Agricultural/Fishing Industry Products / Home Delivery, etc.
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll
Part Number
JBR-8000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,452.07

ROPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP)
  • Width(mm)
    2–3
  • Length(m)
    2250
  • Color
    White
  • Trusco Code
    120-6389
  • Features
    This is a single twist string for automatic binders.
  • Use
    Agricultural/Fishing Industry Products / Home Delivery, etc.
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll

Product Description

String Joby R. for automatic binding machines with excellent mechanical strength.
[Features]
· Made in Japan.
·The material is polyethylene/polypropylene.
[Applications]
·Used for single-twisted cords for automatic binding machines.
·It is used for bundling agricultural and fishery products and deliveries.

Specifications of JBR-8000

  • Material
    Polypropylene (PP)
  • Width(mm)
    2–3
  • Length(m)
    2250
  • Color
    White
  • Trusco Code
    120-6389
  • Features
    This is a single twist string for automatic binders.
  • Use
    Agricultural/Fishing Industry Products / Home Delivery, etc.
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll
Part Number
JBR-8000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,452.07

ROPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1