(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Shoes, Professional Safety Boots (PSB-26)

Safety Shoes, Professional Safety Boots (PSB-26)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PSB-24
PSB-24.5
PSB-25
PSB-25.5
PSB-26
PSB-26.5
PSB-27
PSB-28
PSB-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 24 4989999372243 229-7400 1450g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 1 Day(s) 24.5 4989999372250 229-7418 1500g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 25 4989999372267 229-7426 1540g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 25.5 4989999372274 229-7434 1580g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 26 4989999372281 229-7442 1630g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 26.5 4989999299212 431-1108 1670g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 12 Day(s) 27 4989999372298 229-7451 1700g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 12 Day(s) 28 4989999372304 229-7469 1760g 1 Pairs

฿ 2,673.04

BOOTS 1 Piece(s) 10 Day(s) 29 4989999372311 229-7477 1820g 1 Pairs

Basic Specifications

  • Product Type
    Safety shoes
  • Shape
    Boots
  • Antistatic Function
    NA
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Black
  • Standard
    No Standard
  • Toe box
    Available
  • Foot width size
    EE
  • Shoe length(cm)
    30.5
  • Features
    The body part has a four-layer construction and is difficult to tear. Non-slip ribbing is used on the reverse side. Safety booths with fully waterproof function for construction work. Lining: sweat-absorbing knit used so doesn't get stuffy.
  • Pressure-resistant load
    10kN
  • Toe box material
    Made of Steel
  • Body/sole material
    Rubber
  • Lining material
    Knitted Fabric
  • Stumble-proofing plate material quality
    Stainless Steel
  • Amount Of Content
    1 Pairs

Product Description

[Features]
· The torso part has a sturdy 4-layer structure.
· Slip-resistant amber-colored synthetic resin sole is used for the back surface.
· Safety booths with fully waterproof function for construction work.
· Lining: sweat-absorbing knit used so doesn't get stuffy.
· Safety boots with iron toe caps.
[Applications]
· For civil engineering and construction sites.

Part Number
PSB-24
PSB-24.5
PSB-25
PSB-25.5
PSB-26
PSB-26.5
PSB-27
PSB-28
PSB-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 24 4989999372243 229-7400 1450g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 1 Day(s) 24.5 4989999372250 229-7418 1500g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 25 4989999372267 229-7426 1540g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 25.5 4989999372274 229-7434 1580g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 26 4989999372281 229-7442 1630g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 10 Day(s) 26.5 4989999299212 431-1108 1670g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 12 Day(s) 27 4989999372298 229-7451 1700g 1 Pairs

฿ 2,664.00

BOOTS 1 Piece(s) 12 Day(s) 28 4989999372304 229-7469 1760g 1 Pairs

฿ 2,673.04

BOOTS 1 Piece(s) 10 Day(s) 29 4989999372311 229-7477 1820g 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Torso part is a four layer structure making it hard to break.
●Safety boots with complete waterproof function for civil engineering construction work.

Specification

●Foot Width Size:EE
●Shoe Length(cm):30.5
●SPQ(pair):1
●Pressure Resistant Load: 10kN
●Color: Black 
●Compliant with JIS T 8101 Threading-Through Preventing Performance

Materials

●Body and Sole: Rubber
●Backing: Knitting 
●Stepping Prevention Plate: Stainless Steel 
●Toe Box: Steel