(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Shoes, Work Boots, Joldic DX2 (JDX2-27.0B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JDX2-24.0B
JDX2-25.0B
JDX2-25.5B
JDX2-26.0B
JDX2-26.5B
JDX2-27.0B
JDX2-28.0B
JDX2-29.0B
JDX2-30.0B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,019.00

BOOTS 1 Piece(s) 12 Day(s) 24 4963475047344 244-2558 1250 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 25 4963475047368 244-2574 1300 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 25.5 4963475047375 244-2582 1330 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 26 4963475047382 244-2591 1360 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 26.5 4963475469047 441-3636 1430 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 12 Day(s) 27 4963475047399 244-2604 1440 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 28 4963475047405 244-2612 1530 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 29 4963475469054 441-3644 1600 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 30 4963475469061 441-3652 1670 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Standard
    Without standards
  • Toecap
    None
  • Color
    Navy
  • Foot Width Size
    EE
  • Shoe Size(cm)
    35
  • Features
    Color work boots made of rubber, nylon mesh and knitted fabric with superior strength. Soft synthetic leather cover on the opening prevents foreign matters from entering. The bottom has a sculptural structure that prevents slipping. (rubber sole)
  • Trunk / Sole Material
    Rubber
  • Material / Lining
    Knitted Fabric
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Colored boots for work with high strength structure including rubber / nylon mesh / rubber + sweat-absorbent weave.
· Soft synthetic leather cover at collar prevents intrusion of foreign matter.
· Sole has sculpted grip pattern to resist slipping (rain sole).
[Applications]
· Civil engineering work, agricultural work, other work with water.

Part Number
JDX2-24.0B
JDX2-25.0B
JDX2-25.5B
JDX2-26.0B
JDX2-26.5B
JDX2-27.0B
JDX2-28.0B
JDX2-29.0B
JDX2-30.0B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,019.00

BOOTS 1 Piece(s) 12 Day(s) 24 4963475047344 244-2558 1250 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 25 4963475047368 244-2574 1300 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 25.5 4963475047375 244-2582 1330 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 26 4963475047382 244-2591 1360 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 26.5 4963475469047 441-3636 1430 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 12 Day(s) 27 4963475047399 244-2604 1440 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 28 4963475047405 244-2612 1530 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 29 4963475469054 441-3644 1600 1 Pair

฿ 2,019.00

BOOTS 1 Piece(s) 10 Day(s) 30 4963475469061 441-3652 1670 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1