- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Double Lens Safety Glasses
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frame color |
Trusco Code |
Amount Of Content |
|
฿ 1,099.35
|
SAFETY GLASSES
|
1 Piece(s)
|
|
1 Day(s)
|
Clear Black |
405-4601 |
1 pc. |
|
฿ 1,019.00
|
SAFETYGLASSES
|
1 Piece(s)
|
|
1 Day(s)
|
Clear |
405-4598 |
1 pc. |
Basic Specifications
-
- Shape
- Two-Lens Glasses
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- JIS
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 2
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Nylon
-
- Specifications
- JIS T8147 Standard Product, With Lower and Upper Shields
-
- Mass(g)
- 34
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
・ Large protective glasses with 2 eye type.
・ The lenses can be replaced.
・ Can be used with glasses.
・ Uses UV cut (99.9%) specification lenses.
[Use]
・ For cutting, weeding work, etc.
・ For woodworking and sawing etc.
・ For machine operation.
・ For grinding work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frame color |
Trusco Code |
Amount Of Content |
|
฿ 1,099.35
|
SAFETY GLASSES
|
1 Piece(s)
|
|
1 Day(s)
|
Clear Black |
405-4601 |
1 pc. |
|
฿ 1,019.00
|
SAFETYGLASSES
|
1 Piece(s)
|
|
1 Day(s)
|
Clear |
405-4598 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?