(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Goggles replacement lens for TSG-83 / 83T / 83M / 84

Safety Goggles replacement lens for TSG-83 / 83T / 83M / 84

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSG-83SP

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    Outside: PC 2.0, Inside: Acetate 0.5
  • Compatible Model
    TSG-83、TSG-83T、TSG-83M、TSG-84
  • Trusco Code
    389-7079
  • Lens Material
    Exterior (Polycarbonate), Interior (Acetate)
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    39
  • Amount Of Content
    1 pc.
Part Number
TSG-83SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 377.00

GOODS FOR GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    Outside: PC 2.0, Inside: Acetate 0.5
  • Compatible Model
    TSG-83、TSG-83T、TSG-83M、TSG-84
  • Trusco Code
    389-7079
  • Lens Material
    Exterior (Polycarbonate), Interior (Acetate)
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    39
  • Amount Of Content
    1 pc.

Product Description

Spare lens for safety goggles that's given UV cutting, scratch-proof and anti-fogging finish.

Specifications of TSG-83SP

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    Outside: PC 2.0, Inside: Acetate 0.5
  • Compatible Model
    TSG-83、TSG-83T、TSG-83M、TSG-84
  • Trusco Code
    389-7079
  • Lens Material
    Exterior (Polycarbonate), Interior (Acetate)
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    39
  • Amount Of Content
    1 pc.
Part Number
TSG-83SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 377.00

GOODS FOR GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With double lens structure, anti-fog effect is improved.

Specification

●Compatible Model:TSG-83, TSG-83T, TSG-83M, TSG-84
●ANSI Standard Product(Z87.1)
●Air-Tight Type
●Double Lens Structure: Exterior(PC 2.0mm) Interior(acetate 0.5mm)

Materials

●Lens: Exterior(polycarbonate) Interior(acetate)
●Frame: Soft Polyvinyl Chloride(Soft PVC)
●Band: Cloth/Rubber Blend