(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GS-180N-GY |
GS-180N-TM |
GS-180N-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard | Lens color | OP (Color symbol) | Frame color | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 469.24 |
SAFETYGLASSES | 1 Piece(s) | Same day | ANSI | Gray | GY | Gray | 171-4091 | Upper shield with sides, cushioned cover included, ANSI standard product (Z87.1) | 1 pc. | ||
฿ 457.55 ฿ 252.84 |
SAFETY GLASSES | 1 Piece(s) | Same day | JIS / ANSI | Clear | TM | Clear | 171-4074 | Upper shield with sides, cushioned cover included, JIS T 8147 standard product, ANSI standard product (Z87.1) | 1 pc. | ||
฿ 457.55 |
SAFETY GLASSES | 1 Piece(s) | 1 Day(s) | ANSI | Yellow | Y | Yellow | 171-4082 | Upper shield with sides, cushioned cover included, ANSI standard product (Z87.1) | 1 pc. |
[Features]
· Can be used with glasses.
· Adopts a lens of UV-cut (99.9%) specification.
Part Number |
---|
GS-180N-GY |
GS-180N-TM |
GS-180N-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard | Lens color | OP (Color symbol) | Frame color | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 469.24 |
SAFETYGLASSES | 1 Piece(s) | Same day | ANSI | Gray | GY | Gray | 171-4091 | Upper shield with sides, cushioned cover included, ANSI standard product (Z87.1) | 1 pc. | ||
฿ 457.55 ฿ 252.84 |
SAFETY GLASSES | 1 Piece(s) | Same day | JIS / ANSI | Clear | TM | Clear | 171-4074 | Upper shield with sides, cushioned cover included, JIS T 8147 standard product, ANSI standard product (Z87.1) | 1 pc. | ||
฿ 457.55 |
SAFETY GLASSES | 1 Piece(s) | 1 Day(s) | ANSI | Yellow | Y | Yellow | 171-4082 | Upper shield with sides, cushioned cover included, ANSI standard product (Z87.1) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?