(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSG-600 |
TSG-60010P |
TSG-600SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Other | Details Type | Compatible Model | Trusco Code | Frame Material | Band Material | Note | Specifications | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 95.00 |
SAFETY GLASSES | 1 Piece(s) | - | Same day | - | Goggles Single Product | - | 365-8571 | Soft Polyvinyl Chloride (Soft PVC) | Fabric / rubber blend | Can be used with a mask and glasses | ANSI Standard Compliant (Z87.1), Antistatic Lens, with Upper/lower Vents | 66 | 1 pc. | ||
฿ 1,031.43 |
SAFETY GLASSES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | - | Goggles x 10 pcs Pack | - | 365-8589 | Soft Polyvinyl Chloride (Soft PVC) | Fabric / rubber blend | Can be used with a mask and glasses | ANSI Standard Compliant (Z87.1), Antistatic Lens, with Upper/lower Vents | 660 | 1 Box (10 pcs) | ||
฿ 64.77 |
GOODS FOR GLASSES | 1 Piece(s) | - | 1 Day(s) | Option | Replacement Lens | TSG-600 | 389-7028 | - | - | - | - | 17 | 1 pc. |
[Features]
· Lens is replaceable.
Part Number |
---|
TSG-600 |
TSG-60010P |
TSG-600SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Other | Details Type | Compatible Model | Trusco Code | Frame Material | Band Material | Note | Specifications | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 95.00 |
SAFETY GLASSES | 1 Piece(s) | - | Same day | - | Goggles Single Product | - | 365-8571 | Soft Polyvinyl Chloride (Soft PVC) | Fabric / rubber blend | Can be used with a mask and glasses | ANSI Standard Compliant (Z87.1), Antistatic Lens, with Upper/lower Vents | 66 | 1 pc. | ||
฿ 1,031.43 |
SAFETY GLASSES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | - | Goggles x 10 pcs Pack | - | 365-8589 | Soft Polyvinyl Chloride (Soft PVC) | Fabric / rubber blend | Can be used with a mask and glasses | ANSI Standard Compliant (Z87.1), Antistatic Lens, with Upper/lower Vents | 660 | 1 Box (10 pcs) | ||
฿ 64.77 |
GOODS FOR GLASSES | 1 Piece(s) | - | 1 Day(s) | Option | Replacement Lens | TSG-600 | 389-7028 | - | - | - | - | 17 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?