(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Divider that allows you to easily change angle by simply operating lever
Part Number |
---|
HSD-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 200,421.22 | NWS DIVIDER | 1 Piece(s) | 6 Day(s) |
Loading...
Product Classification | Accessories | C(mm) | 138 | D1(mm) | 192 |
---|---|---|---|---|---|
E1(mm) | 230 | E2(mm) | 80 | L1(mm) | 260 |
L2(mm) | 160 | L3(mm) | 273 | L4(mm) | 132 |
Inner diameter, maximum (d2)(kg) | 56 | Withstand load, maximum(kg) | 50 | Mass(kg) | 32 |
Features | Angle can be easily changed simply by operating the lever. | W1(mm) | 16 |
Please check the type/dimensions/specifications of the part HSD-7 in the Divider series.
How can we improve?
How can we improve?