(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The T-groove supports clamping of various workpieces
Part Number |
---|
HUT-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 999,999,999.00 | NWS TILTING ROTARY TABLE | 1 Piece(s) | Quote |
Loading...
Product Classification | Accessories | A(mm) | φ300 | B(mm) | 185 |
---|---|---|---|---|---|
C(mm) | 405 | D(mm) | 228 | E(mm) | 336 |
F(mm) | 444 | Mass(kg) | 93 | Gear ratio | 90:1 |
Center sleeve | MT-5 | Number of dividing holes | 24 | Material | FC300 |
T-slot width(mm) | 14 | Number of T-slots | 6 pcs. | Allowable load when flat(kg) | 200 |
Allowable load when inclined(kg) | 100 |
How can we improve?
How can we improve?